Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
DG - Wheel
Bill of material
250 DG-25
ORDERNO
Article-number
250 DG-25
WDAB
Wheel-Ø A x width B
250x60 mm
LC
Load capacity
320 kg
HW
Hub width
74 mm
FL
Fixing length
74 mm
WB
Wheel bearing
Nylon plain bearing
BD
Bore diameter
25 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices